Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVC - Bearing assembly angular contact ball bearings steel design type LVA
Bill of material
LVC-0600
BBZ
Order ref.
LVC-0600
KK
Ball pitch diameter ØKK
600 mm
D1
Dimension d1
20 mm
D
Dimension d
14.0 mm
H
Dimension h
65 mm
H1
Dimension h1
62 mm
T
Dimension t
13.0 mm
M
Thread
M12 mm
T1
Dimension T1
20 mm
H2
Dimension h2
58 mm
DA
Dimension Da
700 mm
DI
Dimension Di
520 mm
LA
Dimension La
670 mm
LI
Dimension Li
550 mm
B
Fixing/mounting per ring
16x
COA
Load rating Coa
816 kN
COR
Load rating Cor
384 kN
CA
Load rating Ca
67 kN
CR
Load rating Cr
58 kN
COM
stat. Moment
115 kNm
GEW
Weight
76.2 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices