Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVC - Bearing assembly angular contact ball bearings steel design type LVA
Bill of material
LVC-1000
BBZ
Order ref.
LVC-1000
KK
Ball pitch diameter ØKK
1000 mm
D1
Dimension d1
20 mm
D
Dimension d
14.0 mm
H
Dimension h
65 mm
H1
Dimension h1
62 mm
T
Dimension t
13.0 mm
M
Thread
M12 mm
T1
Dimension T1
20 mm
H2
Dimension h2
58 mm
DA
Dimension Da
1100 mm
DI
Dimension Di
920 mm
LA
Dimension La
1070 mm
LI
Dimension Li
950 mm
B
Fixing/mounting per ring
26x
COA
Load rating Coa
1372 kN
COR
Load rating Cor
646 kN
CA
Load rating Ca
81 kN
CR
Load rating Cr
70 kN
COM
stat. Moment
323 kNm
GEW
Weight
126.0 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices