Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVC - Bearing assembly angular contact ball bearings steel design type LVA
Bill of material
LVC-1200
BBZ
Order ref.
LVC-1200
KK
Ball pitch diameter ØKK
1200 mm
D1
Dimension d1
26 mm
D
Dimension d
18.0 mm
H
Dimension h
69 mm
H1
Dimension h1
67 mm
T
Dimension t
17.5 mm
M
Thread
M16 mm
T1
Dimension T1
25 mm
H2
Dimension h2
61 mm
DA
Dimension Da
1300 mm
DI
Dimension Di
1085 mm
LA
Dimension La
1265 mm
LI
Dimension Li
1130 mm
B
Fixing/mounting per ring
30x
COA
Load rating Coa
1644 kN
COR
Load rating Cor
774 kN
CA
Load rating Ca
86 kN
CR
Load rating Cr
75 kN
COM
stat. Moment
464 kNm
GEW
Weight
192.6 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices