Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVD - Bearing assembly external gear steel type LVD
Bill of material
LVD-0150
BBZ
Order ref.
LVD-0150
KK
Ball pitch diameter ØKK
150 mm
LODLEVEL
LOD level
SD0
Dimension d0
210 mm
SM
Module m
2
AZ
No. of teeth
105 pcs
D1
Dimension d1
11 mm
D
Dimension d
6.6 mm
H
Dimension h
34 mm
H1
Dimension h1
27 mm
T
Dimension t
6.8 mm
M
Thread
M 6
T1
Dimension T1
10 mm
H2
Dimension h2
22 mm
DA
Dimension Da
200 mm
DI
Dimension Di
100 mm
LA
Dimension La
185 mm
LI
Dimension Li
115 mm
B
Fixing/mounting per ring
6x
COA
Load rating Coa
82 kN
COR
Load rating Cor
39 kN
CA
Load rating Ca
22 kN
CR
Load rating Cr
19 kN
COM
stat. Moment
3 kNm
GEW
Weight
5.0 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices