Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVD - Bearing assembly external gear steel type LVD
Bill of material
LVD-0350
BBZ
Order ref.
LVD-0350
KK
Ball pitch diameter ØKK
350 mm
LODLEVEL
LOD level
SD0
Dimension d0
423 mm
SM
Module m
3
AZ
No. of teeth
141 pcs
D1
Dimension d1
15 mm
D
Dimension d
9.0 mm
H
Dimension h
38 mm
H1
Dimension h1
31 mm
T
Dimension t
9.0 mm
M
Thread
M 8
T1
Dimension T1
15 mm
H2
Dimension h2
26 mm
DA
Dimension Da
410 mm
DI
Dimension Di
290 mm
LA
Dimension La
390 mm
LI
Dimension Li
310 mm
B
Fixing/mounting per ring
14x
COA
Load rating Coa
196 kN
COR
Load rating Cor
92 kN
CA
Load rating Ca
30 kN
CR
Load rating Cr
26 kN
COM
stat. Moment
16 kNm
GEW
Weight
16.5 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices