Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVD - Bearing assembly external gear steel type LVD
Bill of material
LVD-1600
BBZ
Order ref.
LVD-1600
KK
Ball pitch diameter ØKK
1600 mm
LODLEVEL
LOD level
SD0
Dimension d0
1752 mm
SM
Module m
6
AZ
No. of teeth
292 pcs
D1
Dimension d1
26 mm
D
Dimension d
18.0 mm
H
Dimension h
90 mm
H1
Dimension h1
82 mm
T
Dimension t
17.5 mm
M
Thread
M 16
T1
Dimension T1
25 mm
H2
Dimension h2
69 mm
DA
Dimension Da
1730 mm
DI
Dimension Di
1470 mm
LA
Dimension La
1685 mm
LI
Dimension Li
1515 mm
B
Fixing/mounting per ring
42x
COA
Load rating Coa
2105 kN
COR
Load rating Cor
991 kN
CA
Load rating Ca
109 kN
CR
Load rating Cr
95 kN
COM
stat. Moment
793 kNm
GEW
Weight
430.6 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices