Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVE - Bearing assembly external gear aluminium type LVE
Bill of material
LVE-0300 (AT10)
BBZ
Order ref.
LVE-0300
KK
Ball pitch diameter ØKK
300 mm
LODLEVEL
LOD level
DWTYP
Type
AT10
DW
Effective range diameter dw
378.79 mm
Z
Number of teeth z
119
D1
Dimension d1
15 mm
D
Dimension d
9.0 mm
H
Dimension h
38 mm
H1
Dimension h1
31 mm
T
Dimension t
9.0 mm
M
Thread
M 8
T1
Dimension T1
15 mm
H2
Dimension h2
26 mm
DA
Dimension Da
360 mm
DI
Dimension Di
240 mm
LA
Dimension La
340 mm
LI
Dimension Li
260 mm
B
Fixing/mounting per ring
12x
COA
Load rating Coa
166 kN
COR
Load rating Cor
78 kN
CA
Load rating Ca
28 kN
CR
Load rating Cr
24 kN
COM
stat. Moment
12 kNm
GEW
Weight
5.0 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices