Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Franke
Description
LVE - Bearing assembly external gear aluminium type LVE
Bill of material
LVE-1400 (AT10)
BBZ
Order ref.
LVE-1400
KK
Ball pitch diameter ØKK
1400 mm
LODLEVEL
LOD level
DWTYP
Type
AT10
DW
Effective range diameter dw
1527.89 mm
Z
Number of teeth z
480
D1
Dimension d1
26 mm
D
Dimension d
18.0 mm
H
Dimension h
60 mm
H1
Dimension h1
52 mm
T
Dimension t
17.5 mm
M
Thread
M 16
T1
Dimension T1
25 mm
H2
Dimension h2
44 mm
DA
Dimension Da
1500 mm
DI
Dimension Di
1300 mm
LA
Dimension La
1465 mm
LI
Dimension Li
1335 mm
B
Fixing/mounting per ring
36x
COA
Load rating Coa
1835 kN
COR
Load rating Cor
864 kN
CA
Load rating Ca
104 kN
CR
Load rating Cr
90 kN
COM
stat. Moment
604 kNm
GEW
Weight
69.9 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices